IESNA:LM-63-2002
[TEST]P1388954
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-840-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 4000K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27504.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
188.9 225.3 312.5 595.9 1598.7 2717.7 3749.6 4418.1 5079.4 5929.6 7012.3 8131.4 9686.4 11154.3 12389.6 13428.7 14387.9 15325.3 
16320.9 17636.1 19154.8 20586.4 20957.0 20339.3 19307.4 18130.2 17229.2 16473.5 13610.4 8879.8 4251.0 2056.5 1090.0 443.3 254.3 
138.1 79.9 0.0 
188.9 232.5 312.5 581.3 1482.4 2674.1 3640.6 4367.2 5079.4 5922.3 6903.3 8160.4 9635.6 10965.3 12222.5 13254.3 14206.3 15100.1 
16117.4 17389.0 18965.9 20433.8 20942.4 20324.8 19227.5 18093.9 17149.3 16357.2 13632.2 8901.6 4338.2 2056.5 1097.3 428.7 247.1 
130.8 79.9 0.0 
188.9 225.3 297.9 566.8 1358.9 2463.4 3567.9 4309.1 5021.2 5835.1 6808.8 8044.2 9323.1 10652.9 11750.1 12527.7 13312.5 14271.7 
15368.9 16662.4 18450.0 20506.4 21487.4 21087.8 19787.0 18493.6 17614.3 16894.9 14431.5 9802.7 5035.8 2325.3 1104.5 414.2 261.6 
145.3 87.2 0.0 
188.9 225.3 283.4 486.9 1169.9 2230.9 3226.4 4098.4 4846.8 5646.2 6583.6 7717.2 8901.6 10078.8 11074.3 11902.7 12462.3 13305.2 
14475.1 15943.0 17992.2 20128.6 21814.4 21901.6 20775.3 19263.8 18268.3 17607.0 15456.1 11575.7 6489.1 2950.3 1300.7 472.3 261.6 
167.1 109.0 0.0 
188.9 225.3 276.1 414.2 850.2 1729.5 2732.3 3735.0 4548.9 5319.2 6183.9 7259.4 8393.0 9606.5 10631.1 11517.6 12135.3 12629.4 13363.3 
14569.6 16466.2 19118.5 21625.5 22541.1 21690.9 20157.6 19198.4 18537.2 16473.5 13559.5 8734.5 3974.8 1780.3 661.3 297.9 203.5 
145.3 0.0 
188.9 218.0 261.6 341.5 581.3 1126.3 2041.9 2943.0 3945.8 4781.4 5573.5 6474.6 7499.2 8509.2 9679.2 10616.5 11365.0 11917.3 12324.2 
13036.3 14155.4 16175.5 19329.2 21850.8 22504.8 20993.3 19917.8 19111.2 17272.8 14693.1 11103.4 6561.8 3299.1 1293.5 457.8 268.9 
196.2 0.0 
188.9 218.0 239.8 290.7 392.4 632.2 1097.3 1853.0 2681.4 3597.0 4483.5 5442.7 6271.1 7172.2 8153.2 9156.0 10013.4 10798.2 11386.8 
11989.9 12745.7 13937.4 15841.3 18762.4 21683.6 22701.0 22083.3 21284.0 18442.7 15310.8 12229.7 9788.2 6213.0 2935.7 1191.7 
385.1 261.6 0.0 
188.9 210.7 232.5 268.9 334.3 450.5 748.5 1235.3 1969.3 2739.5 3604.2 4505.3 5384.6 6271.1 7143.1 8131.4 8988.8 9868.1 10602.0 11343.2 
12106.2 13109.0 14642.3 16909.5 20063.2 22403.0 22860.8 22606.5 20143.1 16626.1 13188.9 10529.3 7586.4 4265.5 1787.6 501.4 
297.9 0.0 
188.9 203.5 225.3 254.3 290.7 356.1 501.4 733.9 1184.5 1802.1 2536.1 3313.6 4171.0 5035.8 5944.1 6859.7 7739.0 8647.3 9512.0 10347.7 
11226.9 12266.1 13639.5 15434.3 17752.4 20637.2 21959.8 22366.7 21799.9 19162.1 15536.1 11960.9 8494.7 5537.2 2456.1 813.9 
341.5 0.0 
188.9 203.5 210.7 225.3 232.5 254.3 276.1 319.7 377.9 479.6 646.7 893.8 1235.3 1722.2 2289.0 2921.2 3604.2 4410.8 5275.6 6249.3 7303.0 8538.3 
10006.2 11764.7 13792.1 15957.5 17272.8 18115.7 19460.0 18747.9 15536.1 10769.1 6489.1 3408.1 1431.5 421.5 276.1 0.0 
188.9 196.2 196.2 196.2 203.5 203.5 203.5 210.7 203.5 210.7 210.7 218.0 232.5 247.1 290.7 334.3 399.7 486.9 603.1 770.3 981.0 1300.7 1729.5 2412.5 
3531.6 5508.1 7194.0 8247.6 9737.3 8327.6 6082.2 4272.8 2812.2 1453.3 421.5 101.7 29.1 0.0 
188.9 188.9 188.9 181.7 181.7 181.7 181.7 174.4 167.1 167.1 167.1 167.1 159.9 152.6 152.6 152.6 159.9 174.4 188.9 210.7 239.8 261.6 297.9 348.8 457.8 777.5 
1162.7 1533.3 2499.7 2652.3 1874.8 1140.9 661.3 305.2 123.5 50.9 21.8 0.0 
188.9 181.7 181.7 174.4 167.1 167.1 159.9 152.6 145.3 145.3 138.1 130.8 123.5 116.3 101.7 94.5 87.2 87.2 87.2 87.2 87.2 87.2 79.9 79.9 65.4 58.1 58.1 
58.1 72.7 87.2 65.4 58.1 58.1 43.6 29.1 21.8 21.8 0.0 
188.9 174.4 167.1 152.6 145.3 138.1 130.8 116.3 109.0 94.5 79.9 72.7 58.1 50.9 43.6 36.3 29.1 29.1 21.8 14.5 14.5 14.5 7.3 7.3 7.3 7.3 7.3 7.3 7.3 7.3 0.0 0.0 7.3 
7.3 14.5 14.5 14.5 0.0 
188.9 167.1 152.6 138.1 123.5 116.3 101.7 87.2 72.7 58.1 50.9 36.3 29.1 21.8 14.5 7.3 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.5 14.5 0.0 
188.9 159.9 138.1 123.5 109.0 87.2 79.9 65.4 50.9 36.3 29.1 14.5 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 7.3 
14.5 0.0 
188.9 152.6 130.8 109.0 94.5 79.9 58.1 43.6 36.3 21.8 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
7.3 0.0 
188.9 152.6 123.5 101.7 79.9 65.4 50.9 36.3 29.1 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.3 
0.0 
188.9 145.3 123.5 94.5 79.9 65.4 43.6 29.1 21.8 14.5 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.9 152.6 123.5 94.5 79.9 58.1 43.6 36.3 21.8 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.9 152.6 123.5 101.7 79.9 58.1 50.9 36.3 29.1 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.9 152.6 123.5 101.7 79.9 58.1 50.9 36.3 29.1 21.8 7.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
